GPP230025
G.M. R18NA 90V DC 71 RPM 25:1
Product Information Packet PDF
Ship Weight | 7.000 LB |
---|---|
UPC | 781568622261 |
Specs
Enclosure
TENV
Gear Ratio
25:1
Gear Style
PSSH
Gearhead Type
PARALLEL SHAFT
Mounting Arrangement
0.000
Output Speed
70 rpm
Output Torque
40.00 lb-in
Product Family
General Purpose
Drawings
CAD File