GPP12501
.08HP, DC, PSSH-0, 2412P, TENV, F1
Product Information Packet PDF
| Ship Weight | 7.000 LB |
|---|---|
| UPC | 781568140680 |
Specs
Catalog Number
GPP12501
Enclosure
TENV
TENV
TENV
Frame Material
Steel
Gear Ratio
10:1
Gear Style
PSSH
Gearhead Type
PARALLEL SHAFT
Motor Letter Type
Permanent Magnet Brush Type
Mounting Arrangement
0.000
0.000
0.000
Output Speed
250 rpm
Output Torque
19.70 lb-in
Product Family
General Purpose
General Purpose
General Purpose
Agency Approvals
CE
CSA
UR
WEEE
CSA
UR
WEEE
Ambient Temperature
40 °C
Duty Rating
CONT
Insulation Class
F
Motor Lead Exit
Lead Hole In End Bell
Motor Lead Termination
Cord
Motor Lead Quantity/Wire Size
3 @ 18 AWG
Motor Type
2412P
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Rotation
Reversible
Accessories
| Part Number | Description | List Price |
|---|---|---|
| LB73 | "L" BRACKET KIT FOR PSSH GEARBOX-BLACK | |
| LB73GR | "L" BRACKET KIT FOR PSSH GEARBOX-GRAY | |
| BC115 | FRAC DC ANALOG,115AC,50/60HZ,1.5A,1 | |
| BC138 | 3478# KBWM-120 CN3000A57 | 359.00 USD |
| BC140 | CS2934A,120/240VAC .5/1-HP SCR CTL,NEMA | 608.00 USD |
| BC140-FBR | 3479G KBMD-240D w/FBR CN3000A54 | 840.00 USD |
| BR0100 | PLUG IN RESISTOR | 18.00 USD |
