GP7433
G.M. D28JA 180VDC 11:1 GP7433
Product Information Packet PDF
| Ship Weight | 14.000 LB |
|---|---|
| UPC | 781568141076 |
Specs
Catalog Number
GP7433
Enclosure
TEFC
TEFC
TEFC
Frame Material
Steel
Gear Ratio
11:1
Gear Style
JK
Gearhead Type
RIGHT ANGLE
Motor Letter Type
Brushless Wound Field PM Rotor
Mounting Arrangement
0.000
0.000
0.000
Output Speed
314 rpm
Output Torque
3.60 Nm
Product Family
General Purpose
General Purpose
General Purpose
Agency Approvals
CE
UR
WEEE
UR
WEEE
Ambient Temperature
40 °C
Duty Rating
CONT
Insulation Class
F
Motor Lead Exit
Lead Hole In End Bell
Motor Lead Termination
Cord
Motor Lead Quantity/Wire Size
2 @ 18 AWG
Motor Type
2428P
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Rotation
Reversible
Accessories
| Part Number | Description | List Price |
|---|---|---|
| BC139 | .25HP-230V/SCR CNTL,AC,HP RES REQ. | 359.00 USD |
| BC140 | CS2934A,120/240VAC .5/1-HP SCR CTL,NEMA | 608.00 USD |
| BC140-FBR | 3479G KBMD-240D w/FBR CN3000A54 | 840.00 USD |
| BC142 | 3HP-230V/ CHASSIS MOUNT/KBMM-225 | 333.00 USD |
| BR0100 | PLUG IN RESISTOR | 18.00 USD |
