GP231005
.11HP, 1845RPM, DC, GNA-0, 2308P, TENV, GM
Product Information Packet PDF
| Ship Weight | 5.000 LB |
|---|---|
| UPC | 781568182239 |
Specs
Catalog Number
GP231005
Enclosure
TENV
TENV
TENV
Frame Material
Steel
Gear Ratio
225:1
Gear Style
GNA
Gearhead Type
RIGHT ANGLE
Motor Letter Type
Permanent Magnet Brush Type
Mounting Arrangement
0.000
0.000
0.000
Output Speed
8 rpm
Output Torque
15.00 lb-in
Product Family
General Purpose
General Purpose
General Purpose
Agency Approvals
CE
UR
UR
Ambient Temperature
40 °C
Duty Rating
CONT
Insulation Class
F
Motor Lead Exit
Lead Hole In End Bell
Motor Lead Termination
Cord
Motor Lead Quantity/Wire Size
2 @ 18 AWG
Motor Type
2308P
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Rotation
Reversible
Accessories
| Part Number | Description | List Price |
|---|---|---|
| BC110 | FRAC DC ANALOG,115AC,50/60HZ,1.0A,1 | |
| BC138 | 3478# KBWM-120 CN3000A57 | 359.00 USD |
| BC140 | CS2934A,120/240VAC .5/1-HP SCR CTL,NEMA | 608.00 USD |
| BC140-FBR | 3479G KBMD-240D w/FBR CN3000A54 | 840.00 USD |
| BC141 | Chassis SCR Control | 333.00 USD |
| BR1000 | PLUG IN RESISTOR | 19.00 USD |
