English
English
français (Canada)
Go

GNEM3770T

7.5HP, 1760//1460RPM, 3PH, 60//50HZ, 213T, 07

Product Information Packet PDF

Ship Weight 191.000 LB
UPC 781568853757

Specs

Catalog Number GNEM3770T
Enclosure TEFC
Frame 213T
Frame Material Iron
Frequency 50.00 Hz
60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 7.500 HP @ 60 HZ
7.500 HP @ 50 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 190.0 V @ 50 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals WEEE
UKCA
NEMA_PREMIUM
NEMA PREMIUM
IE3
CURUS
CE
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 9.800 A @ 460.0 V
22.800 A @ 190.0 V
20.400 A @ 208.0 V
19.600 A @ 230.0 V
11.400 A @ 380.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 91.7 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 9.8 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Ready
KVA Code K
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 14 AWG
Motor Type 0742M
Mounting Arrangement F1
Number of Poles 4
Overall Length 18.45 IN
Power Factor 77
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.15
Shaft Diameter 1.375 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1460 rpm
1760 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. GNEM3770T
SPEC. 07H002R988G1
HP 7.5/5.5KW PH 3
VOLTS 208-230/460//190/380
AMPS 20.4-19.6/9.8//22.8/11.4
R.P.M. (1/MIN) 1760//1460 WT. 87KG KG
FRAME 213T HZ 60//50 I.P. 44
SER.F. 1.15 CODE K DES. A CLASS F
NOM.EFF. 91.7//89.6 % (100%)
P.F. 77 IC411, 10:1 VT
RATING 40C AMB-S1 CONT CC 010A
DE 6307 ODE 6206
ENCL TEFC SN
IE3 60HZ 92.0 (75%) 91.0 (50%)
IE3 50HZ 91.6 (75%) 91.4 (50%)
NP4304L

Performance

Performance at 460 V, 60 Hz, 7.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 1.21 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 40° C
Temp. Rise @ S.F. Load 48° C
Start Configuration DOL
Break-Down Torque 82.37 LB-FT
Pull-Up Torque 38.15 LB-FT
Locked-Rotor Torque 50.17 LB-FT
Starting Current 82.21 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 5.0 37.0 58.0 71.0 77.0 81.0 83.0 79.0
Efficiency 0.0 86.3 91.1 92.2 92.0 91.4 90.6 91.6
Speed (RPM) 1,799 1,794 1,788 1,781 1,774 1,765 1,757 1,769
Line Amps 5.03 5.51 6.59 8.06 9.84 11.85 13.98 11.00

Performance Curves

Performance at 380 V, 50 Hz, 7.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 1.21 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 50° C
Temp. Rise @ S.F. Load 63° C
Start Configuration DOL
Break-Down Torque 78.35 LB-FT
Pull-Up Torque 39.22 LB-FT
Locked-Rotor Torque 51.57 LB-FT
Starting Current 79.57 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 5.0 43.0 65.0 76.0 81.0 84.0 85.0 83.0
Efficiency 0.0 88.8 92.0 92.1 91.3 90.1 88.6 90.6
Speed (RPM) 1,499 1,493 1,486 1,478 1,469 1,459 1,449 1,463
Line Amps 4.93 5.57 7.06 9.04 11.39 14.09 16.93 13.00

Performance Curves

Parts

Part Number Description Quantity
09CB3002SP CB W/1.38 LEAD HOLE FOR 37, 39, 307 & 30 1.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 2.000 EA
07FH4007SP PRIMED 1.000 EA
09CB3501SP CONDUIT BOX LID FOR 09CB3001 & 09CB3002 1.000 EA
09GS1013SP GS FOR 09CB3501, 12CB1500 & 12CB1503 LID 1.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 2.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/22 1.000 EA