English
English
français (Canada)
Go

GNEM3768T

5HP//3.7KW, 1160//950RPM, 3PH, 60//50HZ, 215

Product Information Packet PDF

Ship Weight 226.000 LB
UPC 781568584774

Specs

Catalog Number GNEM3768T
Enclosure TEFC
Frame 215T
Frame Material Iron
Frequency 50.00 Hz
60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 5.000 HP @ 60 HZ
3.700 KW @ 50 HZ
Phase 3
Synchronous Speed @ Frequency 1200 RPM @ 60 HZ
Voltage @ Frequency 208.0 V @ 60 HZ
190.0 V @ 50 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals WEEE
UKCA
NEMA PREMIUM
IE3
CURUSEEV
CE
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 8.600 A @ 380.0 V
7.300 A @ 460.0 V
17.200 A @ 190.0 V
15.800 A @ 208.0 V
14.600 A @ 230.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 89.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 7.3 a
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Duty
KVA Code K
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 14 AWG
Motor Type 0748M
Mounting Arrangement F1
Number of Poles 6
Overall Length 18.45 IN
Power Factor 72
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.15
Shaft Diameter 1.375 IN
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1160 rpm
950 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. GNEM3768T
SPEC. 07H002X823G1
HP 5HP//3.7KW PH 3
VOLTS 208-230/460//190/380
AMPS 15.8-14.6/7.3//17.2/8.6
R.P.M. (1/MIN) 1160//950 WT. 86KG KG
FRAME 215T HZ 60//50 I.P. 44
SER.F. 1.15 CODE K DES. A CLASS F
NOM.EFF. 89.5//86.5 % (100%)
P.F. 72 IC411, 10:1 VT
RATING 40C AMB-S1 CONT CC 010A
DE 6307 ODE 6206
ENCL TEFC SN
SFA 17.8-16.4/8.2//19.8/9.9
IE3-50HZ 90.0(75%),89.4(50%)
IE3-60HZ 90.6(75%),89.9(50%)
NP4304L

Performance

Performance at 460 V, 60 Hz, 5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 1.68 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 50° C
Temp. Rise @ S.F. Load 61° C
Start Configuration DOL
Break-Down Torque 77.4 LB-FT
Pull-Up Torque 46.7 LB-FT
Locked-Rotor Torque 56.1 LB-FT
Starting Current 51.9 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 5.0 34.0 53.0 65.0 72.0 75.0 77.0 76.0
Efficiency 0.0 85.7 89.9 90.6 90.3 89.2 87.7 89.9
Speed (RPM) 1,199 1,190 1,181 1,173 1,163 1,151 1,139 1,161
Line Amps 3.70 4.01 4.78 5.85 7.25 8.71 10.30 7.82

Performance Curves

Performance at 380 V, 50 Hz, 5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 1.68 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 68° C
Temp. Rise @ S.F. Load 90° C
Start Configuration DOL
Break-Down Torque 74.8 LB-FT
Pull-Up Torque 51.5 LB-FT
Locked-Rotor Torque 61.9 LB-FT
Starting Current 50.8 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 4.0 40.0 60.0 71.0 75.0 76.0 75.0 76.0
Efficiency 0.0 87.7 89.4 90.0 88.5 86.0 82.1 87.0
Speed (RPM) 999 989 978 967 954 936 910 943
Line Amps 3.64 4.07 5.15 6.65 8.61 10.83 13.85 9.94

Performance Curves

Parts

Part Number Description Quantity
09CB3002SP CB W/1.38 LEAD HOLE FOR 37, 39, 307 & 30 1.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 2.000 EA
07FH4007SP PRIMED 1.000 EA
09CB3501SP CONDUIT BOX LID FOR 09CB3001 & 09CB3002 1.000 EA
09GS1013SP GS FOR 09CB3501, 12CB1500 & 12CB1503 LID 1.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 2.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/22 1.000 EA