English
English
français (Canada)
Go

GNEM3607T

1.5HP//1.1KW, 1175//970RPM, 3PH, 60//50HZ, 1

Product Information Packet PDF

Ship Weight 90.000 LB
UPC 781568585825

Specs

Catalog Number GNEM3607T
Enclosure TEFC
Frame 182T
Frame Material Steel
Frequency 50.00 Hz
60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 1.500 HP @ 60 HZ
1.100 KW @ 50 HZ
Phase 3
Synchronous Speed @ Frequency 1200 RPM @ 60 HZ
Voltage @ Frequency 208.0 V @ 60 HZ
190.0 V @ 50 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals WEEE
UKCA
NEMA PREMIUM
IE3
CURUSEEV
CE
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 5.600 A @ 190.0 V
5.200 A @ 208.0 V
5.000 A @ 230.0 V
2.800 A @ 380.0 V
2.500 A @ 460.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 87.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 2.5 a
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Duty
KVA Code L
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 16 AWG
Motor Type 3638M
Mounting Arrangement F1
Number of Poles 6
Overall Length 18.04 IN
Power Factor 64
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.15
Shaft Diameter 1.125 IN
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1175 rpm
970 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. GNEM3607T
SPEC. 36Q570Z634G1
HP 1.5HP//1.1KW PH 3
VOLTS 208-230/460//190/380
AMPS 5.2-5/2.5//5.6/2.8
R.P.M. (1/MIN) 1175//970 WT. 41 KG
FRAME 182T HZ 60//50 I.P. 44
SER.F. 1.15 CODE L DES. B CLASS F
NOM.EFF. 87.5//81.1 % (100%)
P.F. 64 IC411, 10:1 VT
RATING 40C AMB-S1 CONT CC 010A
DE 6206 ODE 6205
ENCL TEFC SN
SFA 5.8-5.4/2.7//6.4/3.2
IE3-50HZ 87.6(75%),86.4(50%)
IE3-60HZ 87.4(75%),84.9(50%)
NP4304L

Performance

Performance at 460 V, 60 Hz, 1.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 6.67 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 27° C
Temp. Rise @ S.F. Load 31° C
Start Configuration DOL
Break-Down Torque 27.2 LB-FT
Pull-Up Torque 14.7 LB-FT
Locked-Rotor Torque 19.1 LB-FT
Starting Current 18.8 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 6.0 27.0 44.0 55.0 64.0 69.0 72.0 67.0
Efficiency 0.0 76.2 84.9 87.4 88.1 87.7 86.8 87.9
Speed (RPM) 1,200 1,196 1,190 1,184 1,177 1,170 1,162 1,173
Line Amps 1.65 1.72 1.91 2.18 2.51 2.89 3.33 2.74

Performance Curves

Performance at 380 V, 50 Hz, 1.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 6.67 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 33° C
Temp. Rise @ S.F. Load 41° C
Start Configuration DOL
Break-Down Torque 26 LB-FT
Pull-Up Torque 15.5 LB-FT
Locked-Rotor Torque 20.1 LB-FT
Starting Current 18.3 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 6.0 31.0 50.0 61.0 69.0 73.0 75.0 67.0
Efficiency 0.0 79.7 86.4 87.6 87.2 85.9 83.7 87.9
Speed (RPM) 1,000 994 987 979 970 960 948 1,173
Line Amps 1.64 1.73 1.99 2.38 2.83 3.39 4.05 2.74

Performance Curves

Parts

Part Number Description Quantity
36GS1000SP GASKET-CONDUIT BOX, .06 THICK #SV-330 LE 1.000 EA
36EP3104A01 FREP MACH W/GRSR, RAISED FH PADS 1.000 EA
36EP3100A01SP PUEP ASSEMBLY FOR ROUTING PURPOSES 1.000 EA
37GS1001SP GASKET, CONDUIT BOX LID, .06 THICK LEXID 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/22 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA