English
English
français (Canada)
Go

GNEM3556T

1HP//.75KW, 1170//965RPM, 3PH, 60//50HZ, 145

Product Information Packet PDF

Ship Weight 41.000 LB
UPC 781568584651

Specs

Catalog Number GNEM3556T
Enclosure TEFC
Frame 145T
Frame Material Steel
Frequency 50.00 Hz
60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 1.000 HP @ 60 HZ
.750 KW @ 50 HZ
Phase 3
Synchronous Speed @ Frequency 1200 RPM @ 60 HZ
Voltage @ Frequency 208.0 V @ 60 HZ
190.0 V @ 50 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals WEEE
UKCA
NEMA PREMIUM
IE3
CURUSEEV
CE
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 4.000 A @ 190.0 V
3.600 A @ 208.0 V
3.560 A @ 230.0 V
2.000 A @ 380.0 V
1.780 A @ 460.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 82.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 1.8 a
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Ready
KVA Code K
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 3526M
Mounting Arrangement F1
Number of Poles 6
Overall Length 13.29 IN
Power Factor 64
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.15
Shaft Diameter 0.875 IN
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1170 rpm
965 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. GNEM3556T
SPEC. 35A001G330G1
HP 1HP//.75KW PH 3
VOLTS 208-230/460//190/380
AMPS 3.6-3.56/1.78//4/2
R.P.M. (1/MIN) 1170//965 WT. 19KG KG
FRAME 145T HZ 60//50 I.P. 44
SER.F. 1.15 CODE K DES. B CLASS F
NOM.EFF. 82.5//78.9 % (100%)
P.F. 64 IC411, 10:1 VT
RATING 40C AMB-S1 CONT CC 010A
DE 6205 ODE 6203
ENCL TEFC SN
SFA 4/2//4.6/2.3
IE3-50HZ 81.7(75%),81.0(50%)
IE3-60HZ 82.3(75%),80.1(50%)
NP4304L

Performance

Performance at 460 V, 60 Hz, 1 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 19.9 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 48° C
Temp. Rise @ S.F. Load 57° C
Start Configuration DOL
Break-Down Torque 13.2 LB-FT
Pull-Up Torque 7.9 LB-FT
Locked-Rotor Torque 9.7 LB-FT
Starting Current 10.2 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 7.0 27.0 43.0 55.0 64.0 70.0 73.0 68.0
Efficiency 0.0 70.2 80.1 82.3 82.5 81.5 79.4 81.9
Speed (RPM) 1,199 1,193 1,187 1,180 1,172 1,163 1,153 1,167
Line Amps 1.19 1.23 1.36 1.54 1.78 2.06 2.41 1.95

Performance Curves

Performance at 380 V, 50 Hz, 1 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 19.9 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 62° C
Temp. Rise @ S.F. Load 78° C
Start Configuration DOL
Break-Down Torque 12.2 LB-FT
Pull-Up Torque 7.8 LB-FT
Locked-Rotor Torque 9.5 LB-FT
Starting Current 9.7 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 8.0 31.0 50.0 62.0 70.0 75.0 77.0 73.0
Efficiency 0.0 72.9 81.0 81.7 80.6 78.0 74.1 79.0
Speed (RPM) 999 992 985 976 966 954 938 959
Line Amps 1.17 1.22 1.40 1.66 2.01 2.43 2.98 2.26

Performance Curves

Parts

Part Number Description Quantity
35FN3002A05SP EXFN, PLASTIC, 6.376 OD, .638 ID 1.000 EA
36GS1000SP GASKET-CONDUIT BOX, .06 THICK #SV-330 LE 1.000 EA
35FH4005A84SP IEC FH W/GRSR, NO DIMPLES PRIMED 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/22 1.000 EA