English
English
français (Canada)
Go

GNEM3313T-G

10HP//7.5KW, 1770//1470 1/MINRPM, 3PH, 60//

Product Information Packet PDF

Ship Weight 143.000 LB
UPC 781568580769

Specs

Catalog Number GNEM3313T-G
Enclosure OPSB
Frame 215T
Frame Material Steel
Frequency 50.00 Hz
60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 10.000 HP @ 60 HZ
7.500 KW @ 50 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 190.0 V @ 50 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals WEEE
UKCA
NEMA_PREMIUM
NEMA PREMIUM
IE3
CURUS
CE
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 32.000 A @ 190.0 V
28.000 A @ 208.0 V
26.800 A @ 230.0 V
16.000 A @ 380.0 V
13.400 A @ 460.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 91.7 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 13.4 a
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class H
Inverter Code Inverter Duty
KVA Code L
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 14 AWG
Motor Type 3748M
Mounting Arrangement F1
Number of Poles 4
Overall Length 18.20 IN
Power Factor 76
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.15
Shaft Diameter 1.375 IN
Shaft Ground Indicator Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1470 rpm
1770 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. GNEM3313T-G
SPEC. 37J839Z674G1
HP 10HP//7.5KW PH 3
VOLTS 208-230/460//190/380
AMPS 28-26.8/13.4//32/16
R.P.M. (1/MIN) 1770//1470 WT. 65KG KG
FRAME 215T HZ 60//50 I.P. 23
SER.F. 1.15 CODE L DES. A CLASS H
NOM.EFF. 91.7//90.4 % (100%)
P.F. 76 IC01, 10:1 VT
RATING 40C AMB-S1 CONT CC 010A
DE 6307 ODE 6206
ENCL OPSB SN
IE3-60HZ 92.5(75%) 91.5(50%)
IE3-50HZ-91.7(75%) 91.6(50%)
SFA 31-30/15//34/17
NP4304L

Performance

Performance at 460 V, 60 Hz, 10 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 0.85311 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 33° C
Temp. Rise @ S.F. Load 40° C
Start Configuration DOL
Break-Down Torque 131 LB-FT
Pull-Up Torque 58.7 LB-FT
Locked-Rotor Torque 77.9 LB-FT
Starting Current 119 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 5.0 35.0 56.0 69.0 76.0 80.0 82.0 78.0
Efficiency 0.0 86.5 91.5 92.5 92.5 92.0 91.2 92.2
Speed (RPM) 1,799 1,794 1,788 1,782 1,776 1,770 1,762 1,772
Line Amps 7.22 7.79 9.19 11.10 13.40 16.00 18.80 15.00

Performance Curves

Performance at 380 V, 50 Hz, 10 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 0.85035 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 47° C
Temp. Rise @ S.F. Load 54° C
Start Configuration DOL
Break-Down Torque 113 LB-FT
Pull-Up Torque 53.7 LB-FT
Locked-Rotor Torque 77.9 LB-FT
Starting Current 109 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 5.0 42.0 64.0 75.0 80.0 82.0 83.0 81.0
Efficiency 0.0 88.2 91.6 91.7 90.9 90.2 89.6 90.5
Speed (RPM) 1,499 1,492 1,485 1,477 1,468 1,462 1,458 1,465
Line Amps 6.92 7.80 9.74 12.40 15.50 17.60 19.10 16.80

Performance Curves

Parts

Part Number Description Quantity
37EP3203A00 MASTER,ODE,206 BRG,GREASER 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA