Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
GNEM3218T
5HP, 1750//1450RPM, 3PH, 60//50HZ, 184T, 3644
Product Information Packet PDF
| Ship Weight | 98.000 LB |
|---|---|
| UPC | 781568853535 |
Specs
Catalog Number
GNEM3218T
Enclosure
OPSB
Frame
184T
Frame Material
Steel
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
5.000 HP @ 60 HZ
5.000 HP @ 50 HZ
5.000 HP @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
190.0 V @ 50 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
WEEE
UKCA
NEMA PREMIUM (OLD LOGO)
NEMA PREMIUM
IE3
CURUS
CE
UKCA
NEMA PREMIUM (OLD LOGO)
NEMA PREMIUM
IE3
CURUS
CE
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
7.900 A @ 380.0 V
6.800 A @ 460.0 V
15.800 A @ 190.0 V
14.200 A @ 208.0 V
13.600 A @ 230.0 V
6.800 A @ 460.0 V
15.800 A @ 190.0 V
14.200 A @ 208.0 V
13.600 A @ 230.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
90.2 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
6.8 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
KVA Code
K
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 16 AWG
Motor Type
3644M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
16.50 IN
Power Factor
77
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
1.125 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1450 rpm
1750 rpm
1750 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | GNEM3218T | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 36G548N116G1 | |||||||||||||||||||||||||||||||||
| HP | 5/3.7KW | PH | 3 | |||||||||||||||||||||||||||||||
| VOLTS | 208-230/460//190/380 | |||||||||||||||||||||||||||||||||
| AMPS | 14.2/13.6/6.8//15.8/7.9 | |||||||||||||||||||||||||||||||||
| R.P.M. (1/MIN) | 1750//1450 | WT. | 44KG | KG | ||||||||||||||||||||||||||||||
| FRAME | 184T | HZ | 60//50 | I.P. | 22 | |||||||||||||||||||||||||||||
| SER.F. | 1.15 | CODE | K | DES. | A | CLASS | F | |||||||||||||||||||||||||||
| NOM.EFF. | 90.2//88.6 | % (100%) | ||||||||||||||||||||||||||||||||
| P.F. | 77 | IC01, 10:1 VT | ||||||||||||||||||||||||||||||||
| RATING | 40C AMB-S1 CONT | CC | 010A | |||||||||||||||||||||||||||||||
| DE | 6206 | ODE | 6205 | |||||||||||||||||||||||||||||||
| ENCL | OPSB | SN | ||||||||||||||||||||||||||||||||
| IE3-50HZ-89.3(75%)89.2(50%) | ||||||||||||||||||||||||||||||||||
| IE3-60HZ-89.8(75%)89.0(50%) | ||||||||||||||||||||||||||||||||||
| NP4304L | ||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
2.13 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
41° C
Temp. Rise @ S.F. Load
50° C
Start Configuration
DOL
Break-Down Torque
51.72 LB-FT
Pull-Up Torque
29.43 LB-FT
Locked-Rotor Torque
34.74 LB-FT
Starting Current
51.23 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 6.0 | 38.0 | 59.0 | 71.0 | 77.0 | 81.0 | 83.0 | 79.0 |
| Efficiency | 0.0 | 83.8 | 89.0 | 90.0 | 90.2 | 89.1 | 87.4 | 89.5 |
| Speed (RPM) | 1,799 | 1,790 | 1,781 | 1,771 | 1,759 | 1,747 | 1,732 | 1,752 |
| Line Amps | 3.38 | 3.72 | 4.47 | 5.51 | 6.78 | 8.14 | 9.67 | 7.60 |
Performance Curves
Performance at 380 V, 50 Hz, 5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
2.13 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
53° C
Temp. Rise @ S.F. Load
67° C
Start Configuration
DOL
Break-Down Torque
49.05 LB-FT
Pull-Up Torque
30.01 LB-FT
Locked-Rotor Torque
35.43 LB-FT
Starting Current
49.46 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 6.0 | 45.0 | 66.0 | 77.0 | 81.0 | 84.0 | 85.0 | 83.0 |
| Efficiency | 0.0 | 85.8 | 89.6 | 89.6 | 88.9 | 87.0 | 84.5 | 87.8 |
| Speed (RPM) | 1,499 | 1,489 | 1,478 | 1,465 | 1,451 | 1,436 | 1,417 | 1,442 |
| Line Amps | 3.31 | 3.76 | 4.78 | 6.20 | 7.89 | 9.76 | 11.88 | 9.01 |
Performance Curves
Performance at 208 V, 60 Hz, 5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.531 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
42° C
Temp. Rise @ S.F. Load
53° C
Start Configuration
DOL
Break-Down Torque
41.6 LB-FT
Pull-Up Torque
23.2 LB-FT
Locked-Rotor Torque
27.4 LB-FT
Starting Current
90.7 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 6.0 | 47.0 | 69.0 | 78.0 | 82.0 | 85.0 | 85.0 | 84.0 |
| Efficiency | 0.0 | 85.9 | 89.9 | 90.2 | 89.9 | 88.4 | 86.2 | 89.0 |
| Speed (RPM) | 1,799 | 1,788 | 1,777 | 1,765 | 1,751 | 1,735 | 1,717 | 1,741 |
| Line Amps | 5.61 | 6.48 | 8.42 | 11.03 | 14.11 | 17.42 | 21.18 | 16.10 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
