Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
GNEM31156
1HP//.75KW, 1170//965RPM, 3PH, 60//50HZ, 56
Product Information Packet PDF
| Ship Weight | 41.000 LB |
|---|---|
| UPC | 781568584507 |
Specs
Catalog Number
GNEM31156
Enclosure
OPSB
Frame
56
Frame Material
Steel
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
.750 KW @ 50 HZ
1.000 HP @ 60 HZ
1.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
190.0 V @ 50 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
WEEE
UKCA
NEMA PREMIUM (OLD LOGO)
NEMA PREMIUM
IE3
CURUSEEV
CE
UKCA
NEMA PREMIUM (OLD LOGO)
NEMA PREMIUM
IE3
CURUSEEV
CE
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
4.000 A @ 190.0 V
3.600 A @ 208.0 V
3.560 A @ 230.0 V
2.000 A @ 380.0 V
1.780 A @ 460.0 V
3.600 A @ 208.0 V
3.560 A @ 230.0 V
2.000 A @ 380.0 V
1.780 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
82.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
1.8 a
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
KVA Code
K
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
3526M
Mounting Arrangement
F1
Number of Poles
6
Overall Length
12.06 IN
Power Factor
64
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
0.625 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1170 rpm
965 rpm
965 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | GNEM31156 | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 35L406G330G1 | |||||||||||||||||||||||||||||||||
| HP | 1HP//.75KW | PH | 3 | |||||||||||||||||||||||||||||||
| VOLTS | 208-230/460//190/380 | |||||||||||||||||||||||||||||||||
| AMPS | 3.6-3.56/1.78//4/2 | |||||||||||||||||||||||||||||||||
| R.P.M. (1/MIN) | 1170//965 | WT. | 18KG | KG | ||||||||||||||||||||||||||||||
| FRAME | 56 | HZ | 60//50 | I.P. | 22 | |||||||||||||||||||||||||||||
| SER.F. | 1.15 | CODE | K | DES. | B | CLASS | F | |||||||||||||||||||||||||||
| NOM.EFF. | 82.5//78.9 | % (100%) | ||||||||||||||||||||||||||||||||
| P.F. | 64 | IC01, 10:1 VT | ||||||||||||||||||||||||||||||||
| RATING | 40C AMB-S1 CONT | CC | 010A | |||||||||||||||||||||||||||||||
| DE | 6205 | ODE | 6203 | |||||||||||||||||||||||||||||||
| ENCL | OPSB | SN | ||||||||||||||||||||||||||||||||
| SFA 4/2//4.6/2.3 | ||||||||||||||||||||||||||||||||||
| IE3-50HZ 81.7(75%),81.0(50%) | ||||||||||||||||||||||||||||||||||
| IE3-60HZ 82.3(75%),80.1(50%) | ||||||||||||||||||||||||||||||||||
| NP4304L | ||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 1 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
19.9 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
48° C
Temp. Rise @ S.F. Load
57° C
Start Configuration
DOL
Break-Down Torque
13.2 LB-FT
Pull-Up Torque
7.9 LB-FT
Locked-Rotor Torque
9.7 LB-FT
Starting Current
10.2 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 7.0 | 27.0 | 43.0 | 55.0 | 64.0 | 70.0 | 73.0 | 68.0 |
| Efficiency | 0.0 | 70.2 | 80.1 | 82.3 | 82.5 | 81.5 | 79.4 | 81.9 |
| Speed (RPM) | 1,199 | 1,193 | 1,187 | 1,180 | 1,172 | 1,163 | 1,153 | 1,167 |
| Line Amps | 1.19 | 1.23 | 1.36 | 1.54 | 1.78 | 2.06 | 2.41 | 1.95 |
Performance Curves
Performance at 380 V, 50 Hz, 1 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
19.9 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
62° C
Temp. Rise @ S.F. Load
78° C
Start Configuration
DOL
Break-Down Torque
12.2 LB-FT
Pull-Up Torque
7.8 LB-FT
Locked-Rotor Torque
9.5 LB-FT
Starting Current
9.7 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 8.0 | 31.0 | 50.0 | 62.0 | 70.0 | 75.0 | 77.0 | 73.0 |
| Efficiency | 0.0 | 72.9 | 81.0 | 81.7 | 80.6 | 78.0 | 74.1 | 79.0 |
| Speed (RPM) | 999 | 992 | 985 | 976 | 966 | 954 | 938 | 959 |
| Line Amps | 1.17 | 1.22 | 1.40 | 1.66 | 2.01 | 2.43 | 2.98 | 2.26 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
