English
English
français (Canada)
Go

GNEM31154-G

1.5/1.1KWHP, 1755//1445RPM, 3PH, 60//50HZ, 5

Product Information Packet PDF

Ship Weight 41.000 LB
UPC 781568583135

Specs

Catalog Number GNEM31154-G
Enclosure OPSB
Frame 56
Frame Material Steel
Frequency 50.00 Hz
60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 1.500 HP @ 60 HZ
1.500 HP @ 50 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 208.0 V @ 60 HZ
190.0 V @ 50 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals WEEE
UKCA
NEMA PREMIUM
IE3
CURUSEEV
CE
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 5.400 A @ 190.0 V
4.600 A @ 230.0 V
4.600 A @ 208.0 V
2.700 A @ 380.0 V
2.300 A @ 460.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 86.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 2.3 a
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class H
Inverter Code Inverter Duty
KVA Code K
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 3528M
Mounting Arrangement F1
Number of Poles 4
Overall Length 12.06 IN
Power Factor 80
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.15
Shaft Diameter 0.625 IN
Shaft Ground Indicator Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1445 rpm
1755 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. GNEM31154-G
SPEC. 35Z946Z801G1
HP 1.5/1.1KW PH 3
VOLTS 208-230/460//190/380
AMPS 4.6/2.3//5.4/2.7
R.P.M. (1/MIN) 1755//1445 WT. 19KG KG
FRAME 56 HZ 60//50 I.P. 22
SER.F. 1.15 CODE K DES. B CLASS H
NOM.EFF. 86.5//84.2 % (100%)
P.F. 80 IC01, 10:1 VT
RATING 40C AMB-S1 CONT CC 010A
DE 6205 ODE 6203
ENCL OPSB SN
SFA 5.2-5/2.5//6/3
IE3-50HZ-85.5(75%),83.8(50%)
IE3-60HZ-86.3(75%),84.1(50%)
NP4304L

Performance

Performance at 460 V, 60 Hz, 1.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 9.85 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 41° C
Temp. Rise @ S.F. Load 48° C
Start Configuration DOL
Break-Down Torque 21.49 LB-FT
Pull-Up Torque 14.77 LB-FT
Locked-Rotor Torque 18.15 LB-FT
Starting Current 20.62 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 7.0 32.0 50.0 63.0 72.0 78.0 82.0 76.0
Efficiency 0.0 75.2 84.1 86.3 86.7 86.2 85.0 86.4
Speed (RPM) 1,798 1,788 1,777 1,766 1,754 1,741 1,727 1,746
Line Amps 1.45 1.52 1.69 1.95 2.26 2.63 3.05 2.48

Performance Curves

Performance at 380 V, 50 Hz, 1.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 9.85 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 57° C
Temp. Rise @ S.F. Load 70° C
Start Configuration DOL
Break-Down Torque 20.8 LB-FT
Pull-Up Torque 16.9 LB-FT
Locked-Rotor Torque 18.1 LB-FT
Starting Current 19 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 8.0 33.0 53.0 67.0 75.0 81.0 84.0 79.0
Efficiency 0.0 76.1 83.8 85.5 85.1 83.8 81.8 84.3
Speed (RPM) 1,499 1,488 1,475 1,460 1,445 1,428 1,409 1,435
Line Amps 1.64 1.71 1.92 2.24 2.66 3.14 3.71 2.95

Performance Curves

Parts

Part Number Description Quantity
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA