Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
GNEM2524T
15HP//11KW, 1180//980RPM, 3PH, 60//50HZ, 284
Product Information Packet PDF
| Ship Weight | 369.000 LB |
|---|---|
| UPC | 781568586020 |
Specs
Catalog Number
GNEM2524T
Enclosure
OPSB
Frame
284T
Frame Material
Steel
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
11.000 KW @ 50 HZ
15.000 HP @ 60 HZ
15.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
208.0 V @ 60 HZ
190.0 V @ 50 HZ
460.0 V @ 60 HZ
380.0 V @ 50 HZ
208.0 V @ 60 HZ
190.0 V @ 50 HZ
460.0 V @ 60 HZ
380.0 V @ 50 HZ
Agency Approvals
UKCA
WEEE
NEMA PREMIUM (OLD LOGO)
CURUS
CE
NEMA PREMIUM
IE3
WEEE
NEMA PREMIUM (OLD LOGO)
CURUS
CE
NEMA PREMIUM
IE3
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
48.000 A @ 190.0 V
44.000 A @ 208.0 V
42.000 A @ 230.0 V
24.000 A @ 380.0 V
21.000 A @ 460.0 V
44.000 A @ 208.0 V
42.000 A @ 230.0 V
24.000 A @ 380.0 V
21.000 A @ 460.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
91.7 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
21.0 a
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
IP Rating
NONE
KVA Code
J
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 10 AWG
Motor Type
4056M
Mounting Arrangement
F1
Number of Poles
6
Overall Length
25.06 IN
Power Factor
73
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
1.875 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1185 rpm
980 rpm
980 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | GNEM2524T | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 40G048X502G1 | |||||||||||||||||||||||||||||||||
| HP | 15HP//11KW | PH | 3 | |||||||||||||||||||||||||||||||
| VOLTS | 208-230/460//190/380 | |||||||||||||||||||||||||||||||||
| AMPS | 44-42/21//48/24 | |||||||||||||||||||||||||||||||||
| R.P.M. (1/MIN) | 1185//980 | WT. | 113 | KG | ||||||||||||||||||||||||||||||
| FRAME | 284T | HZ | 60//50 | I.P. | 22 | |||||||||||||||||||||||||||||
| SER.F. | 1.15 | CODE | J | DES. | A | CLASS | F | |||||||||||||||||||||||||||
| NOM.EFF. | 91.7//90.3 | % (100%) | ||||||||||||||||||||||||||||||||
| P.F. | 73 | IC01, 10:1 VT | ||||||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | CC | 010A | |||||||||||||||||||||||||||||||
| DE | 6311 | ODE | 6309 | |||||||||||||||||||||||||||||||
| ENCL | OPSB | SN | ||||||||||||||||||||||||||||||||
| IE3-50HZ 92.8(75%),92.5(50%) | ||||||||||||||||||||||||||||||||||
| IE3-60HZ 93.4(75%),92.4(50%) | ||||||||||||||||||||||||||||||||||
| SFA 49-46/23//52/26 | ||||||||||||||||||||||||||||||||||
| NP4304L | ||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 15 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.47156 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
23° C
Temp. Rise @ S.F. Load
27° C
Start Configuration
DOL
Break-Down Torque
230 LB-FT
Pull-Up Torque
127 LB-FT
Locked-Rotor Torque
139 LB-FT
Starting Current
140 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 4.0 | 33.0 | 53.0 | 66.0 | 73.0 | 77.0 | 79.0 | 75.0 |
| Efficiency | 0.0 | 87.9 | 92.4 | 93.4 | 93.5 | 93.1 | 92.4 | 93.3 |
| Speed (RPM) | 1,200 | 1,196 | 1,192 | 1,189 | 1,185 | 1,181 | 1,175 | 1,182 |
| Line Amps | 11.40 | 12.30 | 14.40 | 17.20 | 20.70 | 24.60 | 28.90 | 23.00 |
Performance Curves
Performance at 380 V, 50 Hz, 15 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.47155 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
34° C
Temp. Rise @ S.F. Load
39° C
Start Configuration
DOL
Break-Down Torque
226 LB-FT
Pull-Up Torque
124 LB-FT
Locked-Rotor Torque
137 LB-FT
Starting Current
139 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 4.0 | 38.0 | 60.0 | 71.0 | 77.0 | 79.0 | 79.0 | 78.0 |
| Efficiency | 0.0 | 89.2 | 92.5 | 92.8 | 92.2 | 91.6 | 91.1 | 91.8 |
| Speed (RPM) | 1,000 | 995 | 991 | 986 | 980 | 976 | 974 | 978 |
| Line Amps | 11.10 | 12.40 | 15.20 | 19.00 | 23.70 | 26.70 | 28.80 | 25.50 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 2.000 EA |
| 10CB3000SP | KOBX, CAST W/2.00 LEAD HOLE | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 4.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
