Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
GNEM2333T
15HP//11KW, 1770//1465 1/MINRPM, 3PH, 60//5
Product Information Packet PDF
Ship Weight | 286.000 LB |
---|---|
UPC | 781568581018 |
Specs
Catalog Number
GNEM2333T
Enclosure
TEFC
Frame
254T
Frame Material
Iron
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
11.000 KW @ 50 HZ
15.000 HP @ 60 HZ
15.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
190.0 V @ 50 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
WEEE
UKCA
NEMA_PREMIUM
NEMA PREMIUM
IE3
CURUS
CE
UKCA
NEMA_PREMIUM
NEMA PREMIUM
IE3
CURUS
CE
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
44.000 A @ 190.0 V
38.000 A @ 208.0 V
36.800 A @ 230.0 V
22.000 A @ 380.0 V
18.400 A @ 460.0 V
38.000 A @ 208.0 V
36.800 A @ 230.0 V
22.000 A @ 380.0 V
18.400 A @ 460.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
92.4 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
18.4 a
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
KVA Code
J
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 12 AWG
Motor Type
0948M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
23.36 IN
Power Factor
85
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
1.625 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1465 rpm
1770 rpm
1770 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT.NO. | GNEM2333T | |||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 09P011T342G1 | |||||||||||||||||||||||||||||||||
HP | 15HP/11KW | PH | 3 | |||||||||||||||||||||||||||||||
VOLTS | 208-230/460//190/380 | |||||||||||||||||||||||||||||||||
AMPS | 38-36.8/18.4//44/22 | |||||||||||||||||||||||||||||||||
R.P.M. (1/MIN) | 1770//1465 | WT. | 130KG | KG | ||||||||||||||||||||||||||||||
FRAME | 254T | HZ | 60//50 | I.P. | 44 | |||||||||||||||||||||||||||||
SER.F. | 1.15 | CODE | J | DES. | A | CLASS | F | |||||||||||||||||||||||||||
NOM.EFF. | 92.4//91.5 | % (100%) | ||||||||||||||||||||||||||||||||
P.F. | 85 | IC411, 10:1 VT | ||||||||||||||||||||||||||||||||
RATING | 40C AMB-S1 CONT | CC | 010A | |||||||||||||||||||||||||||||||
DE | 6309 | ODE | 6208 | |||||||||||||||||||||||||||||||
ENCL | TEFC | SN | ||||||||||||||||||||||||||||||||
SFA 44-42/21//50/25 | ||||||||||||||||||||||||||||||||||
IE3-50HZ 93.3(75%),93.2(50%) | ||||||||||||||||||||||||||||||||||
IE3-60HZ-93.4(75%),92.6(50%) | ||||||||||||||||||||||||||||||||||
NP4304L |
Performance
Performance at 380 V, 50 Hz, 15 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.54677 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
69° C
Temp. Rise @ S.F. Load
79° C
Start Configuration
DOL
Break-Down Torque
170 LB-FT
Pull-Up Torque
81.3 LB-FT
Locked-Rotor Torque
99.8 LB-FT
Starting Current
140 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 5.0 | 50.0 | 72.0 | 81.0 | 85.0 | 87.0 | 87.0 | 86.0 |
Efficiency | 0.0 | 89.8 | 92.5 | 92.4 | 91.5 | 90.8 | 90.2 | 91.1 |
Speed (RPM) | 1,500 | 1,492 | 1,483 | 1,474 | 1,464 | 1,457 | 1,452 | 1,460 |
Line Amps | 8.09 | 9.63 | 12.90 | 17.10 | 21.90 | 24.90 | 27.10 | 23.70 |
Performance Curves
Performance at 460 V, 60 Hz, 15 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.52861 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
50° C
Temp. Rise @ S.F. Load
60° C
Start Configuration
DOL
Break-Down Torque
177 LB-FT
Pull-Up Torque
85.8 LB-FT
Locked-Rotor Torque
87.4 LB-FT
Starting Current
145 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 5.0 | 43.0 | 65.0 | 76.0 | 82.0 | 85.0 | 86.0 | 84.0 |
Efficiency | 0.0 | 88.0 | 92.3 | 93.1 | 93.1 | 92.6 | 91.8 | 92.8 |
Speed (RPM) | 1,800 | 1,794 | 1,787 | 1,780 | 1,774 | 1,767 | 1,759 | 1,770 |
Line Amps | 8.36 | 9.39 | 11.70 | 14.80 | 18.40 | 22.30 | 26.60 | 20.70 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 4.000 EA |
09FH4000SP | 309 FH - BLACK PRIMER | 1.000 EA |
09CB3501SP | CONDUIT BOX LID FOR 09CB3001 & 09CB3002 | 1.000 EA |
09GS1013SP | GS FOR 09CB3501, 12CB1500 & 12CB1503 LID | 1.000 EA |
51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |