GM3338
.25HP, 3450RPM, 3PH, 60HZ, JK-1, 2520M, TEFC
Product Information Packet PDF
| Ship Weight | 16.000 LB |
|---|---|
| UPC | 781568123454 |
Specs
Catalog Number
GM3338
Enclosure
TEFC
TEFC
TEFC
Frame Material
Steel
Steel
Steel
Frequency
60.00 Hz
60.00 Hz
60.00 Hz
Gear Ratio
33:1
Gear Style
JK
Gearhead Type
RIGHT ANGLE
Motor Letter Type
Three Phase
Number of Poles
2
2
2
Output Speed
104 rpm
Output Torque
75.00 lb-in
Phase
3
3
3
Speed
3450 rpm
3450 rpm
3450 rpm
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage
200 V
230 V
460 V
230 V
460 V
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
200.0 V @ 60 HZ
230.0 V @ 60 HZ
200.0 V @ 60 HZ
Agency Approvals
CSA
UR
UR
Ambient Temperature
40 °C
Connection Diagram
CD0005A05
Current @ Voltage
.990 A @ 230.0 V
.960 A @ 200.0 V
.500 A @ 460.0 V
.960 A @ 200.0 V
.500 A @ 460.0 V
Dimensional Drawing Numbers
25LYE314
Duty Rating
CONT
CONT
CONT
Feedback Signal
NONE
Heater Indicator
No Heater
Insulation Class
F
F
F
Inverter Code
Not Inverter
KVA Code
M
M
M
Motor Lead Exit
Conduit Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
2520M
Product Family
General Purpose
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Rotation
Reversible
Starting Method
Full Voltage
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
