GF4032BG
F-932-40-B7-G
Product Information Packet PDF
| Ship Weight | 88.000 LB |
|---|---|
| UPC | 781568183144 |
Specs
Motor Mount
140TC
Output Speed
44 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
40.000
Shaft Configuration
SOLID SHAFT
Sub Family
F
Input Power
2.20 HP
Output Torque
2374.00 lb-in
Product Series
900
Accessories
| Part Number | Description | List Price |
|---|---|---|
| B32H71 | BASE-HORIZONTAL POS. A/B 932 | |
| B32V81 | BASE-VERTICAL LOW POS. D/F 932 | |
| B32V91 | BASE-VERTICAL HIGH POS. C/E 932 | |
| FL32HK | OUTPUT FLANGE KIT, STAMP STEEL 932 | |
| 133-6FBA | INPUT BUSHING KIT 5/8 TO 7/8 | 182.00 USD |
| RBK32B5 | RISER BLOCK KIT 56C/140TC 932 |
