Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
GDL2333T
16HP, 1740RPM, 1PH, 60HZ, 256TZ, 0956LC, TEFC
Product Information Packet PDF
| Ship Weight | 310.000 LB |
|---|---|
| UPC | 781568794074 |
Specs
Catalog Number
GDL2333T
Enclosure
TEFC
Frame
256TZ
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Cap Start, Cap Run
Output @ Frequency
16.000 HP @ 60 HZ
Phase
1
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
208.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
UR
CSA
CSA
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
61.000 A @ 230.0 V
69.000 A @ 208.0 V
69.000 A @ 208.0 V
Design Code
L
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
87.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
61.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
C
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Cap Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
2 @ 6 AWG, A PH
Motor Type
0956LC
Mounting Arrangement
F1
Number of Poles
4
Overall Length
24.36 IN
Power Factor
96
Product Family
General Purpose
Pulley End Bearing Type
Sealed Bearing
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS NON-COMPLIANT
Service Factor
1.00
Shaft Diameter
1.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1740 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | GDL2333T | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 09L657T428G1 | |||||||||||||||||||||||||||||
| HP | 16 | |||||||||||||||||||||||||||||
| VOLTS | 208-230 | |||||||||||||||||||||||||||||
| AMP | 69-61 | |||||||||||||||||||||||||||||
| RPM | 1740 | |||||||||||||||||||||||||||||
| FRAME | 256TZ | HZ | 60 | PH | 1 | |||||||||||||||||||||||||
| SER.F. | 1.00 | CODE | C | DES | L | CL | F | |||||||||||||||||||||||
| NEMA-NOM-EFF | 87.5 | PF | 96 | |||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| CC | ||||||||||||||||||||||||||||||
| DE | 6309 | ODE | 6307 | |||||||||||||||||||||||||||
| ENCL | TEFC | SN | ||||||||||||||||||||||||||||
| NP1279L | ||||||||||||||||||||||||||||||
Performance
Performance at 230 V, 60 Hz, 16 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.098033 Ohms A Ph / 0.32402 Ohms B Ph
Temp. Rise @ Rated Load
83° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
147 LB-FT
Pull-Up Torque
75.4 LB-FT
Locked-Rotor Torque
99.7 LB-FT
Starting Current
250 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 44.0 | 89.0 | 95.0 | 96.0 | 96.0 | 96.0 | 95.0 | 0.0 |
| Efficiency | 0.0 | 78.6 | 87.1 | 88.6 | 88.0 | 85.9 | 82.4 | 0.0 |
| Speed (RPM) | 1,799 | 1,787 | 1,773 | 1,758 | 1,741 | 1,721 | 1,694 | 0 |
| Line Amps | 9.37 | 18.80 | 31.50 | 45.60 | 61.40 | 78.50 | 100.00 | 0.00 |
Performance Curves
Performance at 208 V, 60 Hz, 16 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.098033 Ohms A Ph / 0.32402 Ohms B Ph
Temp. Rise @ Rated Load
104° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
144 LB-FT
Pull-Up Torque
73.7 LB-FT
Locked-Rotor Torque
98.2 LB-FT
Starting Current
350 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 10.0 | 97.0 | 98.0 | 98.0 | 97.0 | 95.0 | 92.0 | 0.0 |
| Efficiency | 0.0 | 82.7 | 88.6 | 88.5 | 85.6 | 80.8 | 71.7 | 0.0 |
| Speed (RPM) | 1,798 | 1,783 | 1,765 | 1,742 | 1,713 | 1,675 | 1,609 | 0 |
| Line Amps | 29.10 | 18.00 | 32.40 | 49.90 | 69.20 | 92.20 | 129.00 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| OC3050F09SP | CAPACITOR 50 MFD 370 VAC | 2.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 4.000 EA |
| SP5165 | MODEL 39 DOUBLE ARM STATIONARY SWITCH | 1.000 EA |
| HW4600A51 | SEAL 1.688 X 2.686 X 0.313 SINGLE LIP-CR | 1.000 EA |
| 09FH4000SP | 309 FH - BLACK PRIMER | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
