Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
FDL3737TM
10HP, 1730RPM, 1PH, 60HZ, 215T, 3752LC, TEFC, F
Product Information Packet PDF
| Ship Weight | 172.000 LB |
|---|---|
| UPC | 781568122013 |
Specs
Catalog Number
FDL3737TM
Enclosure
TEFC
Frame
215T
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Cap Start, Cap Run
Output @ Frequency
10.000 HP @ 60 HZ
Phase
1
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUS
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
39.000 A @ 230.0 V
Design Code
L
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
86.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
39.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
H
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Cap Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
2 @ 10 AWG, A PH
Motor Type
3752LC
Mounting Arrangement
F1
Number of Poles
4
Overall Length
21.27 IN
Power Factor
96
Product Family
General Purpose
Product Type
FARM DUTY
Pulley End Bearing Type
Sealed Bearing
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.00
Shaft Diameter
1.375 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1730 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
Manual Thermal Overload
Winding Thermal 1 Location
KO
Winding Thermal 2
None
Nameplate
| CAT.NO. | FDL3737TM | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 37N370T913G1 | |||||||||||||||||||||||||||||
| HP | 10 | |||||||||||||||||||||||||||||
| VOLTS | 230 | |||||||||||||||||||||||||||||
| AMP | 39 | |||||||||||||||||||||||||||||
| RPM | 1730 | |||||||||||||||||||||||||||||
| FRAME | 215T | HZ | 60 | PH | 1 | |||||||||||||||||||||||||
| SER.F. | 1.00 | CODE | H | DES | L | CL | F | |||||||||||||||||||||||
| NEMA-NOM-EFF | 86.5 | PF | 96 | |||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| CC | ||||||||||||||||||||||||||||||
| DE | 6307 | ODE | 6206 | |||||||||||||||||||||||||||
| ENCL | TEFC | SN | ||||||||||||||||||||||||||||
| NP1280L | ||||||||||||||||||||||||||||||
Performance
Performance at 230 V, 60 Hz, 10 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.1493 Ohms A Ph / 0.41 Ohms B Ph
Temp. Rise @ Rated Load
97° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
86.2 LB-FT
Pull-Up Torque
63.3 LB-FT
Locked-Rotor Torque
125 LB-FT
Starting Current
300 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 31.0 | 74.0 | 88.0 | 93.0 | 94.0 | 95.0 | 94.0 | 0.0 |
| Efficiency | 0.0 | 73.3 | 83.9 | 86.8 | 86.1 | 82.6 | 80.4 | 0.0 |
| Speed (RPM) | 1,799 | 1,780 | 1,765 | 1,746 | 1,726 | 1,701 | 1,667 | 0 |
| Line Amps | 11.60 | 14.70 | 22.00 | 30.30 | 39.90 | 51.00 | 63.80 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| OC3050F09SP | CAPACITOR 50 MFD 370 VAC | 2.000 EA |
| RE5029 | MARS 91423 DOUBLE POLE 230-240V CONTACTO | 1.000 EA |
| TPLED1024SP | THERMAL 1PH 1.5 MAN REF LED945 TDR #5817 | 1.000 EA |
| EC1216C06SP | ELEC CAP, 216-259 MFD, 250V, 2.06D X 4. | 4.000 EA |
| 37FN3002A01SP | EXFN, PLASTIC, 9.00 OD, 1.155 ID | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 4.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
