English
English
français (Canada)
Go

EPL1317M

2HP, 3470RPM, 1PH, 60HZ, 56, 3540LC, OPEN, F1, N

Product Information Packet PDF

Ship Weight 66.000 LB
UPC 781568775790

Specs

Catalog Number EPL1317M
Enclosure OPEN
Frame 56
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Cap Start, Cap Run
Output @ Frequency 2.000 HP @ 60 HZ
Phase 1
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 115.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUSEEV
Ambient Temperature 40 °C
Auxillary Box No Auxillary Box
Auxillary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 15.600 A @ 115.0 V
7.800 A @ 230.0 V
Design Code L
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 82.9 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 7.8 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class B
Inverter Code Not Inverter
KVA Code G
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 6 @ 16 AWG
Motor Type 3540LC
Mounting Arrangement F1
Number of Poles 2
Overall Length 14.32 IN
Power Factor 99
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.15
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 3470 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding Do Not Use
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 Manual Thermal Overload
Winding Thermal 1 Location KO
Winding Thermal 2 None

Drawings

Dimension Sheet

Connection Diagram

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. EPL1317M
SPEC. 35T952L138
HP 2
VOLTS 115/230
AMP 15.6/7.8
RPM 3470
FRAME 56 HZ 60 PH 1
SER.F. 1.15 CODE G DES L CL B
F.L. AVG. EFF. 82.9 PF 99
RATING 40C AMB-CONT
CC
DE 6205 ODE 6203
ENCL OPEN SN
NP3432L

Parts

Part Number Description Quantity
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2400 bx)4/22 1.000 EA