Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
EMVM3714D
7.5KW, 1770RPM, 3PH, 60HZ, D132MD, 3752M, TEFC
Product Information Packet PDF
Ship Weight | 165.000 LB |
---|---|
UPC | 781568816042 |
Specs
Catalog Number
EMVM3714D
Enclosure
TEFC
Frame
D132MD
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
7.500 KW @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
XP Class and Group
None
XP Division
Not Applicable
Agency Approvals
CE
CSA EEV
CSA EEV
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
25.000 A @ 230.0 V
27.000 A @ 208.0 V
12.500 A @ 460.0 V
27.000 A @ 208.0 V
12.500 A @ 460.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
91.7 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
12.5 a
Frame Prefix
D
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
KVA Code
K
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 14 AWG
Motor Type
3752M
Mounting Arrangement
B5
Number of Poles
4
Overall Length
21.97 IN
Power Factor
85
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
D-Flange
Pulley Shaft Indicator
Tapped & Key
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.497 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1770 rpm
Speed Code
Single Speed
Motor Standards
IEC
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT.NO. | EMVM3714D | |||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 37E651L865G1 | |||||||||||||||||||||||||||||
IEC FRAME | D132MD | KW | 7.5 | |||||||||||||||||||||||||||
VOLTS | 230/460 | |||||||||||||||||||||||||||||
AMP | 25/12.5 | |||||||||||||||||||||||||||||
RPM | 1770 | ENCL | TEFC | |||||||||||||||||||||||||||
HZ | 60 | PH | 3 | CL | F | |||||||||||||||||||||||||
SER.F. | 1.15 | DES | A | CODE | K | |||||||||||||||||||||||||
NEMA-NOM-EFF | 91.7 | I.P. | 54 | |||||||||||||||||||||||||||
RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
CC | 010A | USABLE AT 208V | 27 | |||||||||||||||||||||||||||
DE | 6309 | ODE | 6206 | |||||||||||||||||||||||||||
SER. # | ||||||||||||||||||||||||||||||
NP2672L |
Performance
Performance at 460 V, 60 Hz, 7.5 kw
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.982 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
69° C
Temp. Rise @ S.F. Load
92° C
Start Configuration
DOL
Break-Down Torque
102 LB-FT
Pull-Up Torque
46.9 LB-FT
Locked-Rotor Torque
62.2 LB-FT
Starting Current
101 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 5.0 | 44.0 | 66.0 | 77.0 | 82.0 | 84.0 | 85.0 | 84.0 |
Efficiency | 0.0 | 88.7 | 92.3 | 92.7 | 92.2 | 91.3 | 90.0 | 91.4 |
Speed (RPM) | 1,799 | 1,793 | 1,786 | 1,778 | 1,770 | 1,761 | 1,751 | 1,762 |
Line Amps | 5.33 | 6.05 | 7.73 | 9.90 | 12.50 | 15.30 | 18.30 | 14.10 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
37GS1000SP | GASKET, CONDUIT BOX STD., .06 THICK LEXI | 1.000 EA |
51XW2520A12 | SCREW, HEX WS SLT, ZN | 2.000 EA |
07FH4007SP | PRIMED | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2100bx)4/22 | 1.000 EA |