English
English
français (Canada)
Go

EMVM3546D

0.75KW, 1770RPM, 3PH, 60HZ, D80D, 3520M, TEFC

Product Information Packet PDF

Ship Weight 38.000 LB
UPC 781568806234

Specs

Catalog Number EMVM3546D
Enclosure TEFC
Frame D80D
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency .750 KW @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 230.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals UR
CSA EEV
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator No Mounting
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 1.600 A @ 460.0 V
3.200 A @ 208.0 V
3.200 A @ 230.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 85.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 1.6 a
Frame Prefix D
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Ready
KVA Code N
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 3520M
Mounting Arrangement B5
Number of Poles 4
Overall Length 11.61 IN
Power Factor 69
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code D-Flange
Pulley Shaft Indicator Tapped & Key
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.15
Shaft Diameter 0.748 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1770 rpm
Speed Code Single Speed
Motor Standards IEC
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. EMVM3546D
SPEC. 35Q176G004G1
IEC FRAME D80D KW 0.75
VOLTS 230/460
AMP 3.2/1.6
RPM 1770 ENCL TEFC
HZ 60 PH 3 CL F
SER.F. 1.15 DES B CODE N
NEMA-NOM-EFF 85.5 I.P. 54
RATING 40C AMB-CONT
CC 010A USABLE AT 208V N/A
DE 6205 ODE 6203
SER. #
SFA 3.4/1.7
NP3386L

Performance

Performance at 460 V, 60 Hz, 0.75 kw

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 16.9 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 24° C
Temp. Rise @ S.F. Load 28° C
Start Configuration DOL
Break-Down Torque 13.68 LB-FT
Pull-Up Torque 7.85 LB-FT
Locked-Rotor Torque 9.01 LB-FT
Starting Current 14.13 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 8.0 30.0 48.0 60.0 69.0 76.0 79.0 73.0
Efficiency 0.0 72.1 81.7 84.6 85.7 85.5 84.7 85.6
Speed (RPM) 1,798 1,791 1,784 1,776 1,768 1,759 1,750 1,763
Line Amps 1.08 1.11 1.22 1.38 1.60 1.83 2.10 1.74

Performance Curves

Parts

Part Number Description Quantity
34FN3002B01 EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
36GS1000SP GASKET-CONDUIT BOX, .06 THICK #SV-330 LE 1.000 EA
35FH4005A84SP IEC FH W/GRSR, NO DIMPLES PRIMED 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/22 1.000 EA