EMVM25554D-AP
M3AA 250SMA 4P B5 55KW
| Ship Weight | 908.000 LB |
|---|---|
| UPC | 781568772058 |
Specs
Catalog Number
EMVM25554D-AP
Frame
250
Frequency
50.00 Hz
Output @ Frequency
55.00 KW @ 50 HZ
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
Current @ Voltage
56.70 A @ 690 V
95.20 A @ 415 V
97.80 A @ 400 V
95.20 A @ 415 V
97.80 A @ 400 V
Duty Rating
S1
High Voltage Full Load Amps
56.7 a
Insulation Class
F
IP Rating
IP55
Speed
1485 rpm
1486 rpm
1486 rpm
Speed Code
Single Speed
Motor Standards
IEC
Starting Method
Full Voltage
