EMVM22454D-PPN
M3BP 225SMB 4P B5 45KW
| Ship Weight | 897.000 LB |
|---|---|
| UPC | 781568799642 |
Specs
Catalog Number
EMVM22454D-PPN
Frame
225
Frequency
50.00 Hz
Output @ Frequency
45.00 KW @ 50 HZ
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
Current @ Voltage
47.60 A @ 690 V
48.70 A @ 660 V
82.30 A @ 400 V
48.70 A @ 660 V
82.30 A @ 400 V
Duty Rating
S1
High Voltage Full Load Amps
47.6 a
Insulation Class
F
IP Rating
IP55
Speed
1478 rpm
1482 rpm
1482 rpm
Speed Code
Single Speed
Motor Standards
IEC
