EMVM22374D-PPN
M3BP 225SMA 4P B5 37KW
Ship Weight | 897.000 LB |
---|---|
UPC | 781568799635 |
Specs
Catalog Number
EMVM22374D-PPN
Frame
225
Frequency
50.00 Hz
Output @ Frequency
37.00 KW @ 50 HZ
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
Auxillary Box
D-End Top
Current @ Voltage
39.80 A @ 690 V
40.80 A @ 660 V
68.90 A @ 400 V
40.80 A @ 660 V
68.90 A @ 400 V
Duty Rating
S1
High Voltage Full Load Amps
39.8 a
Insulation Class
H
IP Rating
IP55
Speed
1477 rpm
1482 rpm
1482 rpm
Speed Code
Single Speed
Motor Standards
IEC