EMVM18184D-PPN
M3BP 180 MLA 4 B5 18.5KW
| Ship Weight | 531.000 LB |
|---|---|
| UPC | 781568799604 |
Specs
Catalog Number
EMVM18184D-PPN
Frame
180
Frequency
50.00 Hz
Output @ Frequency
18.50 KW @ 50 HZ
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
Current @ Voltage
20.10 A @ 690 V
20.90 A @ 660 V
34.90 A @ 400 V
20.90 A @ 660 V
34.90 A @ 400 V
Duty Rating
S1
High Voltage Full Load Amps
20.1 a
Insulation Class
H
IP Rating
IP55
Speed
1477 rpm
1481 rpm
1481 rpm
Speed Code
Single Speed
Motor Standards
IEC
