EMVM16154D-PPN
M3BP 160MLB 4P B5 15KW
Ship Weight | 421.000 LB |
---|---|
UPC | 781568799598 |
Specs
Catalog Number
EMVM16154D-PPN
Frame
160
Frequency
50.00 Hz
Output @ Frequency
15.00 KW @ 50 HZ
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
Auxillary Box
D-End Top
Current @ Voltage
16.50 A @ 690 V
16.90 A @ 660 V
28.50 A @ 400 V
16.90 A @ 660 V
28.50 A @ 400 V
Duty Rating
S1
High Voltage Full Load Amps
16.5 a
Insulation Class
H
IP Rating
IP55
Speed
1474 rpm
1477 rpm
1477 rpm
Speed Code
Single Speed
Motor Standards
IEC