English
English
français (Canada)
Go

EMVM16114D-PPN

M3BP 160MLA 4P B5 11KW
Ship Weight 392.000 LB
UPC 781568799581
Product has been discontinued

Specs

Catalog Number EMVM16114D-PPN
Frame 160
Frequency 50.00 Hz
Output @ Frequency 11.00 KW @ 50 HZ
Synchronous Speed @ Frequency 1500 RPM @ 50 HZ
Voltage @ Frequency 400 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature 40 °C
Auxiliary Box D-End Top
Current @ Voltage 12.20 A @ 690 V
12.70 A @ 660 V
21.10 A @ 400 V
Duty Rating S1
High Voltage Full Load Amps 12.2 a
Insulation Class H
IP Rating IP55
Speed 1474 rpm
1477 rpm
Speed Code Single Speed
Motor Standards IEC

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.