EMVM13752C-PP
M3BP 132SMG 2P B14 7.5KW
| Ship Weight | 170.000 LB |
|---|---|
| UPC | 781568728581 |
Specs
Catalog Number
EMVM13752C-PP
Enclosure
TEFC
Frame
132
Frequency
50.00 Hz
Output @ Frequency
7.50 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
CE
CE
Current @ Voltage
13.20 A @ 400 V
7.60 A @ 690 V
8.00 A @ 660 V
7.60 A @ 690 V
8.00 A @ 660 V
Duty Rating
S1
High Voltage Full Load Amps
7.6 a
Insulation Class
F
IP Rating
IP55
PTC Thermistor Conn Diagram
3GZF321200-1D
Speed
2894 rpm
2907 rpm
2907 rpm
Speed Code
Single Speed
Motor Standards
IEC
