EMVM13554C-PP
M3BP 132SMF 4P B14 5.5KW
| Ship Weight | 179.000 LB |
|---|---|
| UPC | 781568728567 |
Specs
Catalog Number
EMVM13554C-PP
Enclosure
TEFC
Frame
132
Frequency
50.00 Hz
Output @ Frequency
5.50 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
CE
CE
Current @ Voltage
10.80 A @ 400 V
6.20 A @ 690 V
6.50 A @ 660 V
6.20 A @ 690 V
6.50 A @ 660 V
Duty Rating
S1
High Voltage Full Load Amps
6.2 a
Insulation Class
F
IP Rating
IP55
PTC Thermistor Conn Diagram
3GZF321200-1D
Speed
1457 rpm
1462 rpm
1462 rpm
Speed Code
Single Speed
Motor Standards
IEC
