EMVM13552D-PP
M3BP 132SMF 2P B5 5.5KW
Ship Weight | 170.000 LB |
---|---|
UPC | 781568728550 |
Specs
Catalog Number
EMVM13552D-PP
Enclosure
TEFC
Frame
132
Frequency
50.00 Hz
Output @ Frequency
5.50 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
Auxillary Box
D-End Top
CE
CE
Current @ Voltage
5.60 A @ 690 V
5.90 A @ 660 V
9.70 A @ 400 V
5.90 A @ 660 V
9.70 A @ 400 V
Duty Rating
S1
High Voltage Full Load Amps
5.6 a
Insulation Class
F
IP Rating
IP55
PTC Thermistor Conn Diagram
3GZF321200-1D
Speed
2889 rpm
2902 rpm
2902 rpm
Speed Code
Single Speed
Motor Standards
IEC