EMVM13046C-PP
M3BP 132SMG 6P B14 4KW
Ship Weight | 218.000 LB |
---|---|
UPC | 781568755945 |
Specs
Catalog Number
EMVM13046C-PP
Enclosure
TEFC
Frame
132
Frequency
50.00 Hz
Output @ Frequency
4.00 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1000 RPM @ 50 HZ
Voltage @ Frequency
230 V @ 50 HZ
380 V @ 50 HZ
400 V @ 50 HZ
380 V @ 50 HZ
400 V @ 50 HZ
Ambient Temperature
40 °C
Auxillary Box
D-End Top
CE
CE
Current @ Voltage
16.20 A @ 230 V
9.30 A @ 400 V
9.60 A @ 380 V
9.30 A @ 400 V
9.60 A @ 380 V
Duty Rating
S1
High Voltage Full Load Amps
9.3 a
Insulation Class
F
IP Rating
IP55
PTC Thermistor Conn Diagram
3GZF321200-1D
Speed
970 rpm
974 rpm
974 rpm
Speed Code
Single Speed
Motor Standards
IEC