English
English
français (Canada)
Go

EMVM11156C-PP

M3BP 112MH 6P B14 1.5KW
Ship Weight 117.000 LB
UPC 781568755921
Product has been discontinued

Specs

Catalog Number EMVM11156C-PP
Enclosure TEFC
Frame 112
Frequency 50.00 Hz
Output @ Frequency 1.50 KW @ 50 HZ
Phase 3
Synchronous Speed @ Frequency 1000 RPM @ 50 HZ
Voltage @ Frequency 230 V @ 50 HZ
380 V @ 50 HZ
400 V @ 50 HZ
Ambient Temperature 40 °C
Auxiliary Box D-End Top
CE CE
Current @ Voltage 3.80 A @ 380 V
3.80 A @ 400 V
6.50 A @ 230 V
Duty Rating S1
High Voltage Full Load Amps 3.8 a
Insulation Class F
IP Rating IP55
PTC Thermistor Conn Diagram 3GZF321200-1D
Speed 970 rpm
972 rpm
Speed Code Single Speed
Motor Standards IEC

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.