EMVM11044C-PP
M3BP 112MG 4P B14 4KW
| Ship Weight | 115.000 LB |
|---|---|
| UPC | 781568728529 |
Specs
Catalog Number
EMVM11044C-PP
Enclosure
TEFC
Frame
112
Frequency
50.00 Hz
Output @ Frequency
4.00 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
230 V @ 50 HZ
380 V @ 50 HZ
400 V @ 50 HZ
380 V @ 50 HZ
400 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
CE
CE
Current @ Voltage
15.10 A @ 230 V
8.70 A @ 400 V
8.90 A @ 380 V
8.70 A @ 400 V
8.90 A @ 380 V
Duty Rating
S1
High Voltage Full Load Amps
8.7 a
Insulation Class
F
IP Rating
IP55
PTC Thermistor Conn Diagram
3GZF321200-1D
Speed
1446 rpm
1454 rpm
1454 rpm
Speed Code
Single Speed
Motor Standards
IEC
