EMVM10036D-PP
M3BP 132SMD 6P B5 3KW
| Ship Weight | 213.000 LB |
|---|---|
| UPC | 781568755853 |
Specs
Catalog Number
EMVM10036D-PP
Enclosure
TEFC
Frame
132
Frequency
50.00 Hz
Output @ Frequency
3.00 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1000 RPM @ 50 HZ
Voltage @ Frequency
230 V @ 50 HZ
380 V @ 50 HZ
400 V @ 50 HZ
380 V @ 50 HZ
400 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
CE
CE
Current @ Voltage
12.10 A @ 230 V
6.90 A @ 400 V
7.10 A @ 380 V
6.90 A @ 400 V
7.10 A @ 380 V
Duty Rating
S1
High Voltage Full Load Amps
6.9 a
Insulation Class
F
IP Rating
IP55
PTC Thermistor Conn Diagram
3GZF321200-1D
Speed
973 rpm
977 rpm
977 rpm
Speed Code
Single Speed
Motor Standards
IEC
