EMVM10032C-PP
M3BP 100LKA 2P B14 3KW
| Ship Weight | 110.000 LB |
|---|---|
| UPC | 781568755808 |
Specs
Catalog Number
EMVM10032C-PP
Enclosure
TEFC
Frame
100
Frequency
50.00 Hz
Output @ Frequency
3.00 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
230 V @ 50 HZ
380 V @ 50 HZ
400 V @ 50 HZ
380 V @ 50 HZ
400 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
CE
CE
Current @ Voltage
5.40 A @ 400 V
5.70 A @ 380 V
9.40 A @ 230 V
5.70 A @ 380 V
9.40 A @ 230 V
Duty Rating
S1
High Voltage Full Load Amps
5.4 a
Insulation Class
F
IP Rating
IP55
PTC Thermistor Conn Diagram
3GZF321200-1D
Speed
2896 rpm
2907 rpm
2907 rpm
Speed Code
Single Speed
Motor Standards
IEC
