EMVM09222C-PP
M3BP 90LC 2P B14 2.2KW
| Ship Weight | 77.000 LB |
|---|---|
| UPC | 781568728482 |
Specs
Catalog Number
EMVM09222C-PP
Enclosure
TEFC
Frame
90
Frequency
50.00 Hz
Output @ Frequency
2.20 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
230 V @ 50 HZ
380 V @ 50 HZ
400 V @ 50 HZ
380 V @ 50 HZ
400 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
CE
CE
Current @ Voltage
4.00 A @ 400 V
4.20 A @ 380 V
7.00 A @ 230 V
4.20 A @ 380 V
7.00 A @ 230 V
Duty Rating
S1
High Voltage Full Load Amps
4.0 a
Insulation Class
F
IP Rating
IP55
PTC Thermistor Conn Diagram
3GZF321200-1D
Speed
2883 rpm
2900 rpm
2900 rpm
Speed Code
Single Speed
Motor Standards
IEC
