EMVM09152C-PP
M3BP 90LB 2P B14 1.5KW
| Ship Weight | 68.000 LB |
|---|---|
| UPC | 781568747148 |
Specs
Catalog Number
EMVM09152C-PP
Enclosure
TEFC
Frame
90
Frequency
50.00 Hz
Output @ Frequency
1.50 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
230 V @ 50 HZ
380 V @ 50 HZ
400 V @ 50 HZ
380 V @ 50 HZ
400 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
CE
CE
Current @ Voltage
2.70 A @ 400 V
2.90 A @ 380 V
4.80 A @ 230 V
2.90 A @ 380 V
4.80 A @ 230 V
Duty Rating
S1
High Voltage Full Load Amps
2.7 a
Insulation Class
F
IP Rating
IP55
Speed
2878 rpm
2892 rpm
2892 rpm
Speed Code
Single Speed
Motor Standards
IEC
