EMVM09114D-PP
M3BP 90LC 4P B5 1.1KW
| Ship Weight | 73.000 LB |
|---|---|
| UPC | 781568747131 |
Specs
Catalog Number
EMVM09114D-PP
Enclosure
TEFC
Frame
90
Frequency
50.00 Hz
Output @ Frequency
1.10 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
230 V @ 50 HZ
380 V @ 50 HZ
400 V @ 50 HZ
380 V @ 50 HZ
400 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
CE
CE
Current @ Voltage
2.30 A @ 400 V
2.40 A @ 380 V
4.00 A @ 230 V
2.40 A @ 380 V
4.00 A @ 230 V
Duty Rating
S1
High Voltage Full Load Amps
2.3 a
Insulation Class
F
IP Rating
IP55
Speed
1435 rpm
1444 rpm
1444 rpm
Speed Code
Single Speed
Motor Standards
IEC
