English
English
français (Canada)
Go

EMVM08752C-PP

M3BP 80MD 2P B14 .75KW
Ship Weight 50.001 LB
UPC 781568755747
Product has been discontinued

Specs

Catalog Number EMVM08752C-PP
Enclosure TEFC
Frame 80
Frequency 50.00 Hz
Output @ Frequency .75 KW @ 50 HZ
Phase 3
Synchronous Speed @ Frequency 3000 RPM @ 50 HZ
Voltage @ Frequency 230 V @ 50 HZ
380 V @ 50 HZ
400 V @ 50 HZ
Ambient Temperature 40 °C
Auxiliary Box D-End Top
CE CE
Current @ Voltage 1.51 A @ 400 V
1.59 A @ 380 V
2.60 A @ 230 V
Duty Rating S1
High Voltage Full Load Amps 1.5 a
Insulation Class F
IP Rating IP55
PTC Thermistor Conn Diagram 3GZF321200-1D
Speed 2853 rpm
2872 rpm
Speed Code Single Speed
Motor Standards IEC

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.