English
English
français (Canada)
Go

EMM28902-PP

M3BP 280 SMC 2P B3 90kW
Ship Weight 1,598.335 LB
UPC 781568668009
Product has been discontinued

Specs

Catalog Number EMM28902-PP
Enclosure TEFC
Frame 280
Frequency 50.00 Hz
Output @ Frequency 90.00 KW @ 50 HZ
Phase 3
Synchronous Speed @ Frequency 3000 RPM @ 50 HZ
Voltage @ Frequency 400 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature 40 °C
Auxiliary Box Top
CE CE
Current @ Voltage 153.00 A @ 400 V
88.70 A @ 690 V
91.80 A @ 660 V
Duty Rating S1
High Voltage Full Load Amps 88.7 a
Insulation Class F
IP Rating IP55
PTC Thermistor Conn Diagram 3GZF321200-1D
Speed 2978 rpm
2981 rpm
Speed Code Single Speed
Motor Standards IEC

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.