EMM28754-PP
M3BP 280 SMB 4P B3 75kW
| Ship Weight | 1,466.059 LB |
|---|---|
| UPC | 781568667996 |
Specs
Catalog Number
EMM28754-PP
Enclosure
TEFC
Frame
280
Frequency
50.00 Hz
Output @ Frequency
75.00 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
133.00 A @ 400 V
77.70 A @ 690 V
79.50 A @ 660 V
77.70 A @ 690 V
79.50 A @ 660 V
Duty Rating
S1
High Voltage Full Load Amps
77.7 a
Insulation Class
F
IP Rating
IP55
PTC Thermistor Conn Diagram
3GZF321200-1D
Speed
1483 rpm
1485 rpm
1485 rpm
Speed Code
Single Speed
Motor Standards
IEC
