EMM25552-PPN
M3BP 250 SMA 2P B3 55KW
| Ship Weight | 996.479 LB |
|---|---|
| UPC | 781568799567 |
Specs
Catalog Number
EMM25552-PPN
Enclosure
TEFC
Frame
250
Frequency
50.00 Hz
Output @ Frequency
55.00 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
Current @ Voltage
54.70 A @ 660 V
54.90 A @ 690 V
94.80 A @ 400 V
54.90 A @ 690 V
94.80 A @ 400 V
Duty Rating
S1
High Voltage Full Load Amps
54.7 a
Insulation Class
F
IP Rating
IP55
Speed
2960 rpm
2968 rpm
2968 rpm
Speed Code
Single Speed
Motor Standards
IEC
