EMM22452-PPN
M3BP 225 SMA 2P B3 45KW
| Ship Weight | 692.244 LB |
|---|---|
| UPC | 781568799543 |
Specs
Catalog Number
EMM22452-PPN
Frame
225
Frequency
50.00 Hz
Output @ Frequency
45.00 KW @ 50 HZ
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
Current @ Voltage
46.00 A @ 690 V
47.70 A @ 660 V
79.60 A @ 400 V
47.70 A @ 660 V
79.60 A @ 400 V
Duty Rating
S1
High Voltage Full Load Amps
46.0 a
Insulation Class
F
IP Rating
IP55
Speed
2965 rpm
2968 rpm
2968 rpm
Speed Code
Single Speed
Motor Standards
IEC
