Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
EMM20302-S-AP
M3AA 200MLA 2 B3 30KW
Ship Weight | 507.000 LB |
---|---|
UPC | 781568964101 |
Specs
Catalog Number
EMM20302-S-AP
Frame
200
Frame Material
Aluminum
Frequency
50.00 Hz
Output @ Frequency
30.00 KW @ 50 HZ
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
230 V @ 50 HZ
380 V @ 50 HZ
400 V @ 50 HZ
380 V @ 50 HZ
400 V @ 50 HZ
Ambient Temperature
40 °C
Auxillary Box
D-End Top
Current @ Voltage
52.20 A @ 400 V
54.90 A @ 380 V
90.40 A @ 230 V
54.90 A @ 380 V
90.40 A @ 230 V
High Voltage Full Load Amps
52.2 a
Insulation Class
F
IP Rating
IP55
Number of Poles
2
Speed
2951 rpm
2958 rpm
2958 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Full Voltage