EMM18224-PPN
M3BP 180 MLB 4P B3 22KW
Ship Weight | 587.000 LB |
---|---|
UPC | 781568799499 |
Specs
Catalog Number
EMM18224-PPN
Frame
180
Frequency
50.00 Hz
Output @ Frequency
22.00 KW @ 50 HZ
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
Auxillary Box
D-End Top
Current @ Voltage
24.10 A @ 690 V
24.60 A @ 660 V
41.50 A @ 400 V
24.60 A @ 660 V
41.50 A @ 400 V
Duty Rating
S1
High Voltage Full Load Amps
24.1 a
Insulation Class
H
IP Rating
IP55
Speed
1477 rpm
1480 rpm
1480 rpm
Speed Code
Single Speed
Motor Standards
IEC