EMM16756-AP
M3AA 160MLA 6 B3 7.5KW
Ship Weight | 480.000 LB |
---|---|
UPC | 781568726457 |
Specs
Catalog Number
EMM16756-AP
Enclosure
TEFC
Frame
160
Frequency
50.00 Hz
Output @ Frequency
7.50 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1000 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
Auxillary Box
D-End Top
CE
CE
Current @ Voltage
14.80 A @ 415 V
15.20 A @ 400 V
8.80 A @ 690 V
15.20 A @ 400 V
8.80 A @ 690 V
Duty Rating
S1
High Voltage Full Load Amps
8.8 a
Insulation Class
F
IP Rating
IP55
Speed
980 rpm
981 rpm
981 rpm
Speed Code
Single Speed
Motor Standards
IEC