EMM16182-PPN
M3BP 160 MLC 2P B3 18.5KW
Ship Weight | 403.442 LB |
---|---|
UPC | 781568799468 |
Specs
Catalog Number
EMM16182-PPN
Frame
160
Frequency
50.00 Hz
Output @ Frequency
18.50 KW @ 50 HZ
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
Auxillary Box
D-End Top
Current @ Voltage
18.20 A @ 690 V
19.20 A @ 660 V
32.00 A @ 400 V
19.20 A @ 660 V
32.00 A @ 400 V
Duty Rating
S1
High Voltage Full Load Amps
18.2 a
Insulation Class
F
IP Rating
IP55
Speed
2939 rpm
2949 rpm
2949 rpm
Speed Code
Single Speed
Motor Standards
IEC