EMM16152-PPN
M3BP 160 MLB 2P B3 15KW
| Ship Weight | 374.782 LB |
|---|---|
| UPC | 781568799444 |
Specs
Catalog Number
EMM16152-PPN
Frame
160
Frequency
50.00 Hz
Output @ Frequency
15.00 KW @ 50 HZ
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
Current @ Voltage
15.40 A @ 690 V
15.80 A @ 660 V
26.50 A @ 400 V
15.80 A @ 660 V
26.50 A @ 400 V
Duty Rating
S1
High Voltage Full Load Amps
15.4 a
Insulation Class
F
IP Rating
IP55
Speed
2939 rpm
2947 rpm
2947 rpm
Speed Code
Single Speed
Motor Standards
IEC
