EMM16112-PPN
M3BP 160MLA 2P B3 11KW
| Ship Weight | 310.849 LB |
|---|---|
| UPC | 781568799420 |
Specs
Catalog Number
EMM16112-PPN
Frame
160
Frequency
50.00 Hz
Output @ Frequency
11.00 KW @ 50 HZ
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
Current @ Voltage
11.10 A @ 690 V
11.50 A @ 660 V
19.10 A @ 400 V
11.50 A @ 660 V
19.10 A @ 400 V
Duty Rating
S1
High Voltage Full Load Amps
11.1 a
Insulation Class
F
IP Rating
IP55
Speed
2933 rpm
2943 rpm
2943 rpm
Speed Code
Single Speed
Motor Standards
IEC
