EMM13556-PP
M3BP 132SMH 6P B3 5.5KW
Ship Weight | 174.000 LB |
---|---|
UPC | 781568755600 |
Specs
Catalog Number
EMM13556-PP
Enclosure
TEFC
Frame
132
Frequency
50.00 Hz
Output @ Frequency
5.50 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1000 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
660 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
Auxillary Box
D-End Top
CE
CE
Current @ Voltage
12.10 A @ 400 V
7.00 A @ 690 V
7.20 A @ 660 V
7.00 A @ 690 V
7.20 A @ 660 V
Duty Rating
S1
High Voltage Full Load Amps
7.0 a
Insulation Class
F
IP Rating
IP55
PTC Thermistor Conn Diagram
3GZF321200-1D
Speed
962 rpm
966 rpm
966 rpm
Speed Code
Single Speed
Motor Standards
IEC